Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2080600000 - AMG ELM-8F
明細表
Weidmueller 2080600000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2080600000
MANUTYPEDESC
Manufacturer Type Description
AMG ELM-8F
DESCSHORT
Description short
电子负载监控, 电子熔丝, 8 A, 24 V DC
DESCLONG
Description long
用于监控下游电路的电子负载监控
GTIN
4050118419313
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
24 V
AAC058
Rated operating current
8 A
AAC063
Nominal measuring voltage
24 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
1188 W
BAD915
Voltage type
DC
AAF040
Mass
0.057 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型