Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
公司
Weidmüller
描述
2082430000 - AMG ELM-10F EX
明細表
Weidmueller 2082430000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2082430000
MANUTYPEDESC
Manufacturer Type Description
AMG ELM-10F EX
DESCSHORT
Description short
电子负载监控, 电子熔丝, 10 A, 24 V DC
DESCLONG
Description long
用于监控下游电路的电子负载监控
GTIN
4050118419498
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
24 V
AAC058
Rated operating current
10 A
AAC063
Nominal measuring voltage
24 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
1708 W
BAD915
Voltage type
DC
AAF040
Mass
0.057 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD