Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2085945-4
Bill of material
2085945-4
PN
Part Number
2085945-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2085945-4
TEINTERNALDESCRIPTION
TE Internal Description
QSFP+ Assy, 2x1, Gskt, No LP, Sn EONs
FORMFACTOR
Form Factor
QSFP+
PRODUCTTYPE
Product Type
Cage Assembly with Integrated Connector
CAGETYPE
Cage Type
Stacked
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PORTMATRIXCONFIGURATION
Port Matrix Configuration
2 x 1
NUMBEROFPORTS
Number of Ports
2
REAREONSPERPORTCOLUMN
Rear EONs per Port Column
0
NUMBEROFPOSITIONS
Number of Positions
76
DATARATEMAXGBS
Data Rate Max
14 Gbs
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Tin
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
.76 um [ 30 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CAGEMATERIAL
Cage Material
Nickel Silver
CENTERLINEPITCH
Centerline
.8 mm [ .0315 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
TAILLENGTH
Tail Length
2.05 mm [ .08 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
FORUSEWITHPLUGGABLEIOPRODUCTS
For Use With Pluggable IO Products
QSFP Cable Assembly, QSFP MSA Compatible Transceiver
PLUGGABLEIOAPPLICATIONS
Pluggable IO Applications
Standard
CIRCUITAPPLICATION
Circuit Application
Signal
HEATSINKCOMPATIBLE
Heat Sink Compatible
No
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tray
EMICONTAINMENTFEATURETYPE
EMI Containment Feature Type
Elastomeric Gasket
INCLUDEDLIGHTPIPE
Included Lightpipe
No
ENHANCEMENTS
Enhancements
Standard
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    171722
    Molex
    171565
    TE Connectivity
    2227666-1
    TE Connectivity
    2214565-3
    Samtec
    PCIE Series - 1,00 mm PCI Express Edge Card Connector
    TE Connectivity
    2085945-5
    TE Connectivity
    SFP/SFP+/zSFP+
    TE Connectivity
    2198373-1
Previews
3D
2D
Download CAD models