Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2098904-1
Bill of material
2098904-1
PN
Part Number
2098904-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2098904-1
TEINTERNALDESCRIPTION
TE Internal Description
20P Generation Y Plug, Single-
CONNECTORSTYLE
Connector Style
Housing for female terminals
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Device, Wire-to-Wire
SEALABLE
Sealable
No
HYBRIDCONNECTOR
Hybrid Connector
No
PRIMARYLOCKINGFEATURE
Primary Locking Feature
Integrated in Housing
STRAINRELIEF
Strain Relief
No
ROWTOROWSPACING
Row-to-Row Spacing
6 mm [ .236 in ]
NUMBEROFPOSITIONS
Number of Positions
20
NUMBEROFROWS
Number of Rows
2
COLOR
Color
Black
CABLEEXITANGLE
Cable Exit Angle
180
BODYMATERIAL
Body Material
PBT GF
MATINGTABWIDTH
Mating Tab Width
.64 mm [ .025 in ]
MOUNTINGFEATURE
Mounting Feature
Without
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
Yes
POLARIZED
Polarized
Yes
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
WIDTH
Width
21.5 mm [ .846 in ]
HEIGHT
Height
23.5 mm [ .925 in ]
LENGTH
Length
28.7 mm [ 1.13 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 105 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 257, -40 - 257 F
CIRCUITAPPLICATION
Circuit Application
Signal
AGENCYSTANDARD
AgencyStandard
USCAR-2
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
360
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
No
SERVICEABLE
Serviceable
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models