Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
20imx35d12d12_8g - Bel Power Solutions
Bill of material
20IMX35D12D12-8G
PN
Part Number
20IMX35D12D12-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 31.2W, Output 12/12/12/12VDC, 0.65/0.65/0.65/0.65A, Input 9-36VDC, RoHS Compliant
POWER
Power
31,2 W
VIN
Voltage Input
ruj.36 VDC
OV
Output Voltage
12/12/12/12 VDC
OC
Output Current
0.65/0.65/0.65/0.65 A
OT
Operating Temperature
-40 to 85 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models