Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
20mm Dia Solid Drive Shafts - Solid Drive Shaft
Bill of material
SD020-A0200-A00-000-A00-000-00
PCODE
Order code
SD020-A0200-A00-000-A00-000-00
DST
Drive Shaft Type
Solid Drive Shaft
SS
Shaft Size
20mm diameter
SM
Shaft Material
SL
Shaft Length (Total)
mm
Enter value for SL
Shaft Length (Total)
mm
cm
inch
ft
J1T
Journal 1 Type
J1D
Journal Diameter
00 mm
J1L
Journal Length
000 mm
J2T
Journal 2 Type
J2D
Journal 2 Diameter
00 mm
J2L
Journal 2 Length
000 mm
SED
Shaft End Detail
No Extra Details (Standard)
P
Paint
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models