Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
21-2020-08 - Base Plate, 2" x 2", 1/2-13
Bill of material
21-2020-08
PN
Part Number
21-2020-08
DESCRIPTION
Description
Base Plate, 2" x 2", 1/2-13
SERIES
Series
1"
MOUNT
Mounting Method
SCREWS
Screws
25-112-4
SN
Screw Name
BHCS1/4-20x3/4"
NUTS
Nuts
-
TN
T-Nut Name
-
MACH
Machining
19-009
MAT
Material
Cold Rolled Steel
FIN
Finish
Zinc Plated
A
1/2-13
B
2.0 Inch
C
2.0 Inch
D
1.0 Inch
E
0.625 Inch
WEIGHT
Weight
0.24 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models