Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Jacob
Description
21.6xxPA7035 - Elbow metric
Bill of material
21.620PA
ARTNR
Part No.
A
Connecting thread
mm
B
Inner thread
mm
L
Thread length
mm
DI
Diameter
mm
SW1
Key-width
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material Body
PA6 GF25
MATF
Colour
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD