Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Jacob
Description
21.7xxM - Elbow cable gland
Bill of material
21.720M
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Length of Thread
mm
SW1
Wrench size
mm
EK1
across corners
mm
SW2
Wrench size
mm
EK2
across corners
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material elbow
Nickel-plated die-cast zinc
MATDS
Material pressure screw
Brass, nickel-plated
MATDR
Material washers
Galvanized steel
MATD
Material sealing ring
SBR / NBR
MATFS
Material locknut
Brass, nickel-plated
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP55
Protection grade
IP55 EN 60529
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
SCIP
SCIP Nummer
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型