Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
210-115 - Steel carrier rail, 35 x 7.5 mm, 1 mm thick, 2 m long, slotted, according to EN 60715, "Hole width 18 mm
Bill of material
210-1152000
BESTNR
Item-No.
210-115
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
7.50 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TIEFE
Depth
35.00 mm
FARBE
Color
gelb chromatiert
GEWICHT
Weight
630.000 g
ECLASS71
eCl@ss 7.1
27-14-11-43
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models