Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2101924-4
Bill of material
2101924-4
PN
Part Number
2101924-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2101924-4
TEINTERNALDESCRIPTION
TE Internal Description
8 POS PCB MNT RF MODULE W PINS & MARK
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
8
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
8
BODYMATERIAL
Body Material
Stainless Steel
PLATINGFINISH
Plating Finish
Passivated
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MODULEMOUNTINGTYPE
Module Mounting Type
Screw
CENTERLINEPITCH
Centerline
6.1 mm [ .24 in ] Pitch
RFCONTACTSPACING
RF Contact Spacing
6.1 mm [ .24 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models