Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21020006 - Stainless(+) Small Counter sunk Tapping Screw(2 with slot, B-1)
Bill of material
21-02-0006-0040-0120
S
Size
4
L
Length
CNSORDERNO
Order number
P
Pitch
1.41 mm
TOH
Type of + Hole
2
DK
Outside Diameter
6 mm
TDK
tolerance-dk
-0.5
K
Width
2.3 mm
TK
tolerance-k
-0.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models