Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21020520 - Stainless(+-) Pan head Tapping Screw(2guide, BRP)
Bill of material
21-02-0520-0040-0400
S
Size
4
L
Length
CNSORDERNO
Order number
P
Pitch
1.41 mm
TOH
Type of + Hole
2
DK
Outside Diameter
7 mm
TDK
tolerance-dk
-0.5
K
Width
2.6 mm
TK
tolerance-k
+-0.15 mm
G
Length
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models