Catalog navigation
Выбор CAD модели
Доступные продукты: 35
HELP_VARIABLE
Company
Buerkert
Description
2104-DIN-clamp-branch - Pneumatically operated zero dead volume T-valve ELEMENT weld end clamp DIN
Bill of material
2104-DN15-SD45-TD42-070 Nein Nein A,B - 1
DN
Diaphragm size
NORM
Port standard
DIN 11850/32676
DN1
Orifice main pipe
D1
Main pipe D1xS1/C1xD1xS1
LTA1
Bürkert-Code main pipe
DN2
Orifice branch
D2
Branch D2xS2/C2xD2xS2
LTA2
Bürkert-Code branch
ANTG
Actuator size
AN
Piloting
ATEX
ATEX version