目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2104-DN15-SA46-SA40-070 Nein Nein A,B - 0
Buerkert
Products (A - Z)
8801
Diaphragm valve Element
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilelement/ventile/2104isoschweiss.prj},{NB=2104-DN15-SA46-SA40-070 Nein Nein A,B - 0},{PPATH=2104sbl.prj},{DN=15},{DWST=0},{NORM=ISO 4200},{DN1=40},{D1=48,3x2,0 },{LTA1=SA46},{DN2=8},{D2=13,5x1,6},{LTA2=SA40},{ANTG=070},{KV=5.5},{AN=Nein},{ATEX=Nein},{BPAB=0.0},{BPEA=0.0},{LTA1G=SA46},{LTA2G=SA40},{LTA1C=0},{LTA2C=0},{NR=57},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']},{DIST1=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 115
HELP_VARIABLE
Company
Buerkert
Description
2104-ISO - Pneumatically operated zero dead volume T-valve ELEMENT weld end ISO
Bill of material
2104-DN15-SA46-SA40-070 Nein Nein A,B - 0
DN
Diaphragm size
15
15
NORM
Port standard
ISO 4200
DN1
Orifice main pipe
40
40
D1
Main pipe D1xS1/C1xD1xS1
48,3x2,0
48,3x2,0
LTA1
Bürkert-Code main pipe
SA46
SA46
DN2
Orifice branch
8
8
D2
Branch D2xS2/C2xD2xS2
13,5x1,6
13,5x1,6
LTA2
Bürkert-Code branch
SA40
SA40
ANTG
Actuator size
070
070
AN
Piloting
Nein
Ja
Nein
Ja
ATEX
ATEX version
Nein
Ja
Nein
Ja
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求