Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2107, 2107-Black - 90 deg Deadbolt Latch
Bill of material
2107
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
0.626 Inch
B
2.000 Inch
C
1.500 Inch
D
0.507 Inch
D1
0.512 Inch
E
E Thru
0.255 Inch
F
F Bolt Travel
0.575 Inch
G
0.984 Inch
H
H Thru
0.255 Inch
J
0.187 Inch
W
Weight
.321 lbs.
MHI
Mounting Hardware Included
1/4-20 x .50" & Economy T-Nut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models