Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2108 - Spring Snap Hook
Bill of material
2108
PN
Part No.
2108
SERIES
Series
10 and 15 Series
DESC
Description
Spring Snap Hook
MAT
Material
Electro-galvanized mild steel
A
0.240 Inch
B
2.375 Inch
C
0.290 Inch
D
0.312 Inch
W
Weight
0.060 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models