Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
norelem
Description
21085 - Positioning tables rotary with coaxial electric drive
Bill of material
21085-1213
BEST
Order No.
W
mm
Введите значение для W
mm
cm
inch
ft
W1
mm
Введите значение для W1
mm
cm
inch
ft
GR
size
12
AUSF
version
AUSF1
version
KABELOR
Cable outlet alignment
STEUEROR
Control alignment
D2
diameter
80 mm
D3
diameter
60 mm
D4
diameter
20 mm
D5
thread
M6 mm
H
height
46 mm
H1
distance
22.5 mm
H2
height
13 mm
H3
distance
6 mm
H4
distance
36 mm
L
Length
99 mm
L1
distance
31 mm
L2
distance
54 mm
F1
500 N
F2
500 N
F3
200 N
M1
3 Nm
M2
3 Nm
GEW
Approx. weight
kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.