Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
211 PCX Hub City Models - 210 Series PCX
Bill of material
0230-02301
PN
Part No.
0230-02301
MN
Model Number
211
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.875
DESCRIPTION
Derscripton
211 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.063 Inch
A
3.635 Inch
B
1.500 Inch
D
2.437 Inch
E
6.000 Inch
F
1.760 Inch
G
0.624 Inch
H
1.760 Inch
I
4.820 Inch
J
J Keyway
3/16 x 3/32
K
1.594 Inch
S
8.500 Inch
T
4.250 Inch
U
0.8754 Inch
V1
2.185 Inch
V2
1.960 Inch
W
1.950 Inch
X
X Keyway
3/16 x 3/32
Y
1.920 Inch
Q1
5.860 Inch
Q2
4.130 Inch
AA
4.000 Inch
BB
2.000 Inch
CC
2.000 Inch
DD
1.000 Inch
EE
3/8-16UNC - 2B
FF
0.500 Inch
GG
0.700 Inch
HH
5.000 Inch
JJ
2.500 Inch
KK
2.875 Inch
LL
1.4375 Inch
MM
3/8-16UNC - 2B
NN
0.700 Inch
OO
0.700 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models