Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
21102 - Positioning tables short with position indicator
Bill of material
21102-08
BEST
Order No.
B
Width
mm
B1
Width
mm
B2
Width
mm
C
Stroke
mm
HUBC
Stroke
mm
Enter value for HUBC
Stroke
mm
cm
inch
ft
D
Diameter
26 mm
D1
Diameter
23 mm
D2
Thread
M 6 x 1 mm
D3
Diameter
mm
D4
Thread
D5
DIN 974-1
mm
H
Height
mm
H1
Height
mm
H2
Height
mm
H3
Height
mm
H4
Height
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
F1
Force
N
F2
Force
N
F3
Force
N
MX
Nm
MY
Nm
MZ
Nm
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models