Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
211964
Bill of material
2119640001
PN
Part Number
2119640001
DESC
Description
2.4GHz / 5GHz Ceramic Loop SMT Antenna
CL
Cable Length
N/A mm
CT
Component Type
Surface Mount Device Antenna
MS
Mounting Style
Surface Mount
PROTOCOL
Protocol
BLE, BT, Thread, Wi-Fi, Wireless Hart, Zigbee
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models