Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2120 - Panel Gasket - 15 Series
Bill of material
2120-72.5
PN
Part No.
2120
MAT
Material
High Density Black Polyethylene
DESC
Description
Black 15 Series Panel Gasket
LS
Length Type Selection
L
L Length
Inch
A
0.328 Inch
B
0.253 Inch
C
0.469 Inch
D
0.424 Inch
E
0.191 Inch
W
Weight
.100 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models