Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
norelem
Description
21200 - Guide rails DryLin® T
Bill of material
21200-3020X3960
BEST
Order No.
GR
size
AUSF
version
L2
Distance
30 mm
L
Length
3960 mm
B
Width
mm
B1
Width
mm
D
for screw DIN 912
mm
H
Height
mm
H1
Height
mm
L1
Distance
mm
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models