Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2126 - Velcro Latch
Bill of material
2126
PN
Part No.
2126
MAT
Material
Aluminum
FIN
Finish
Clear Anodize
A
0.250 Inch
B
0.500 Inch
C
2.875 Inch
D
2.437 Inch
E
2.000 Inch
F
1.500 Inch
G
G Drill Thru
0.257 Inch
W
Weight
.270 lbs.
MHI
Mounting Hardware Included
1/4-20 x .75" & Economy T-Nut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models