Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
212L Hub City Models - 210 Series
Bill of material
0220-06649
PN
Part No.
0220-06649
MN
Model Number
212L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
DESCRIPTION
Description
212L 5/1 A WR 0.938
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.0635 Inch
A
3 Inch
B
1.4995 Inch
C
4.130 Inch
D
2.437 Inch
E
6 Inch
F
1.44 Inch
G
0.6245 Inch
H
1.63 Inch
I
4.63 Inch
J
J Keyway
3/16 x 3/32
K
1.13 Inch
S
5.56 Inch
T
2.78 Inch
AA
4 Inch
BB
2 Inch
CC
2 Inch
DD
1 Inch
EE
3/8 NC Inch
FF
0.5 Inch
GG
0.700 Inch
HH
5 Inch
JJ
2.5 Inch
KK
2.875 Inch
LL
1.438 Inch
MM
3/8 NC
NN
0.70 Inch
WTL
Wt.
24 Lbs.
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
5/16 NC X 5/16 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models