Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
213191
Bill of material
2131910001
PN
Part Number
2131910001
DESC
Description
PowerPlane Busbar Receptacle Assembly, Middle Size, Right-Angle, Screw Mount, 3.00mm and 3.18mm Bus Bar Thickness
CIRCUITS
Circuits
1
CURRENT
Maximum Current
185.0 A
MATERIAL
Material - Plating Mating
Silver
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Screw
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models