Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
213499
Bill of material
2134993000
PN
Part Number
2134993000
DESC
Description
GNSS External Antenna, Magnetic Mount, 3.0m Cables with SMA Male Connector
CL
Cable Length
3000.00 mm
CT
Component Type
External Antenna
NS
Mounting Style
Magnetic
PROTOCOL
Protocol
BeiDou, GLONASS, GPS, Galileo
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models