Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
213500
Bill of material
2135000500
PN
Part Number
2135000500
DESC
Description
2-in-1 LTE/GPS External Antenna, 75.00mm Diameter, 500.00mm Cables with SMA Male Connectors
CL
Cable Length
500.00 mm
CT
Component Type
External Antenna
NS
Mounting Style
Adhesive and Screw Nut
PROTOCOL
Protocol
Cellular, GPS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models