Catalog navigation
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
80/20
Description
2136, 2142, 2143, 2363, 2364, 2136-Black, 2142-Black, 2143-Black, 2363-Black, 2364-Black - 10 Series Base Plates
Bill of material
2143
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
2.000 Inch
B
2.000 Inch
C
1.000 Inch
D
0.500 Inch
E
0.500 Inch
F
F (Tap Thru)
G
G (Drill Thru and Counterbore)
1/4-20 SHCS
H
1.500 Inch
J
0.500 Inch
W
Weight
lbs.
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD