Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
213624-1
Bill of material
213624-1
PN
Part Number
213624-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
213624-1
TEINTERNALDESCRIPTION
TE Internal Description
34 UNASSM KIT,M SERIES
ASSEMBLYREQUIREMENT
Assembly Requirement
Unassembled Kit
PRODUCTTYPE
Product Type
Housing
HOUSINGTYPE
Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
34
CONTACTTYPE
Contact Type
Socket
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Screw Mount
PANELMOUNTFEATURE
Panel Mount Feature
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Polyester GF
WIDTH
Width
19.05 mm [ .75 in ]
LENGTH
Length
23.24 mm [ .915 in ]
HEIGHT
Height
50.8 mm [ 1.999 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 130 C [ -67 - 266 F ]
PACKAGINGQUANTITY
Packaging Quantity
1
FORUSEWITH
For Use With
Standard Connectors
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models