Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
213L Hub City Models - 210 Series
Bill of material
0220-16046
PN
Part No.
0220-16046
MN
Model Number
213L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
DESCRIPTION
Description
213L 5/1 R WR 0.938
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.0635 Inch
A
3 Inch
B
1.4995 Inch
C
4.13 Inch
D
2.437 Inch
E
6 Inch
F
1.44 Inch
G
0.6245 Inch
H
1.63 Inch
I
4.63 Inch
J
J Keyway
3/16 x 3/32
K
1.130 Inch
D4
3.75 Inch
S
0.845 Inch
T
2.78 Inch
Z
3.625 Inch
PP
4.75 Inch
RR
0.33 Inch
SS
0.3125 Inch
TT
5.75 Inch
WW
7.630 Inch
XX
0.40625 Inch
YY
7 Inch
ZT
6.405 Inch
WTL
Wt.
29 Lbs.
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
5/16 NC X 5/16 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models