Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
214 Hub City Models - 210 Series
Bill of material
0220-77004
PN
Part No.
0220-77004
MN
Model Number
214
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
0.875 Inch
DESCRIPTION
Description
214 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.0635 Inch
A
3.0 Inch
B
1.4995 Inch
C
4.130 Inch
D
2.437 Inch
E
6.0 Inch
H
2.27 Inch
I
4.50 Inch
J
J Keyway
3/16 x 3/32
K
5.875 Inch
L
L Pilot Dia
4.502 Inch
M
0.6235 Inch
N
5.5 Inch
O
0.41 Inch
P
Push
Slots
R
0.280 Inch
S
8.50 Inch
T
4.250 Inch
U
0.8745 Inch
V
2.185 Inch
W
1.95 Inch
X
X Keyway
3/16 x 3/32
Y
1.83 Inch
AA
4.0 Inch
BB
2.0 Inch
CC
2.0 Inch
DD
1.0 Inch
EE
3/8 NC Inch
FF
0.5 Inch
GG
0.75 Inch
HH
5.0 Inch
JJ
2.5 Inch
KK
2.875 Inch
LL
1.438 Inch
MM
3/8 NC
NN
0.70 Inch
WTL
Wt.
25 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models