Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
80/20
Description
2140, 2145, 2366, 2140-Black, 2145-Black, 2366-Black - 15 Series Base Plates
Bill of material
2145
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
3.000 Inch
B
3.000 Inch
C
1.500 Inch
D
0.750 Inch
E
0.750 Inch
F
F (Tap Thru)
G
G (Drill Thru and Counterbore)
5/16-18 SHCS
H
1.500 Inch
W
Weight
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models