Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
80/20
Description
2141, 2146, 2367, 2141-Black, 2146-Black, 2367-Black - 15 Series Base Plates
Bill of material
2146
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
3.000 Inch
B
3.000 Inch
C
1.500 Inch
D
0.750 Inch
E
0.750 Inch
F
F (Tap Thru)
G
G (Drill Thru and Counterbore)
5/16-18 SHCS
H
2.250 Inch
J
0.750 Inch
W
Weight
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models