Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
214389
Bill of material
2143890001
PN
Part Number
2143890001
DESC
Description
2.4GHz/ 5GHz Dual Band Wi-Fi High Gain External Antenna, with N-J Connector
CL
Cable Length
N/A mm
CT
Component Type
External Antenna
NS
Mounting Style
N/A
PROTOCOL
Protocol
Wi-Fi
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    214386
    Molex
    214414
    Molex
    214415
    Molex
    214428
    Weidmüller
    2788130000 - IE-ANT-CELL-SISO-EO-SMAM
    SMC
    EXW1-EA1 - External Antenna Set
    Molex
    214429
    Molex
    214390
    Kistler
    55232317 - WLAN antenna with SMA cconnector
    PHOENIX CONTACT
    1565400 - ANT-OMNI-0671-03
Previews
3D
2D
Download CAD models