Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Molex
Description
214394
Bill of material
2143941000
PN
Part Number
2143941000
DESC
Description
2.4GHz/ 5GHz Dual Band Wi-Fi MIMO External Antenna, 77.00mm Diameter, 1.0m Cables with SMA Connectors
CL
Cable Length
1000.00 mm
CT
Component Type
External Antenna
NS
Mounting Style
Adhesive
PROTOCOL
Protocol
Wi-Fi
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD