Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
215 Hub City Models - 210 Series
Bill of material
0220-77064
PN
Part No.
0220-77064
MN
Model Number
215
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
DESCRIPTION
Description
215 5/1 A WR 56C 0.938
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.0635 Inch
A
3.000 Inch
B
1.4995 Inch
C
4.130 Inch
D
2.437 Inch
E
6.000 Inch
H
2.27 Inch
I
4.500 Inch
J
J Keyway
3/16 x 3/32
K
5.875 Inch
L
L Pilot Dia
4.502 Inch
M
0.6235 Inch
N
5.5 Inch
O
0.41 Inch
P
Push
Slots
R
0.28 Inch
S
5.56 Inch
T
2.78 Inch
AA
4 Inch
BB
2 Inch
CC
2 Inch
DD
1 Inch
EE
3/8 NC Inch
FF
0.5 Inch
GG
0.7 Inch
HH
5 Inch
JJ
2.5 Inch
KK
2.875 Inch
LL
1.438 Inch
MM
3/8 NC
NN
0.7 Inch
WTL
Wt.
25 Lbs.
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
5/16 NC X 5/16 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models