Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2157481-5
Bill of material
2157481-5
PN
Part Number
2157481-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2157481-5
TEINTERNALDESCRIPTION
TE Internal Description
AMPLIMITE IP67, SZ5, 109, 50 POS, RCPT
SHELLTYPE
Shell Type
Metal
CONNECTORHOUSINGTYPE
Connector & Housing Type
Crimp Snap
CONNECTORSYSTEM
Connector System
Cable-to-Cable
DSUBSHELLSIZE
D-Sub Shell Size
5
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PRODUCTTYPE
Product Type
Connector
GROMMETS
Grommets
With
GROUNDINGINDENTS
Grounding Indents
Without
NUMBEROFPOSITIONS
Number of Positions
50
INSERTMATERIAL
Insert Material
Thermoplastic
SHELLPLATINGMATERIAL
Shell Plating Material
Zinc
RETAINERCLIPMATERIAL
Retainer Clip Material
Stainless Steel
SHIELDMATERIAL
Shield Material
Steel
SHELLMATERIAL
Shell Material
Carbon Steel
DSUBCONTACTSIZE
D-Sub Contact Size
20
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
7.5 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
MATINGRETENTION
Mating Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
2.77 mm [ .109 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
FORUSEWITH
For Use With
Crimp Snap-in
INSERTFLAMMABILITYRATING
Insert Flammability Rating
V-0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models