Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
216-222 - Ferrule, Sleeve for 0.75 mm² / 18 AWG, insulated, electro-tin plated
Bill of material
216-222
BESTNR
Item-No.
216-222
BEZEICHNUNG
Description
Ferrule, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.75 mm²
QUERSCHNITT2
Cross section
18 AWG
ABISOLIERLAENGE
Strip length
8 mm
FARBE
Color
gray
GEWICHT
Weight
7.900 g
ECLASS71
eCl@ss 7.1
27-40-02-01
ECLASS81
eCl@ss 8.1
27-40-02-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    9005890000 - H1,5/14D SW BD GSP
    Weidmüller
    9019030000 - H0,75/12D GR
    Weidmüller
    0463000000 - H1,0/14 GE
    Weidmüller
    9028310000 - H1,0/12 GE SV
    PHOENIX CONTACT
    3200014 - AI  0,5 - 8 WH
    Weidmüller
    9025690000 - H1,5/12S R
    PHOENIX CONTACT
    3200519 - AI  0,75- 8 GY
    Weidmüller
    9004340000 - H1,5/14 R BD
    Weidmüller
    0409700000 - H1,0/12 GE
    PHOENIX CONTACT
    3201107 - AI  6   -12 BK
    Weidmüller
    0409600000 - H0,75/12 W
    WAGO
    216-288 - Ferrule, Sleeve for 6 mm² / AWG 10, insulated, electro-tin plated, electrolytic copper, gastight crimped, acc. to DIN 46228, Part 4/09.90
Previews
3D
2D
Download CAD models