Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Molex
Description
2163
Bill of material
3091049
PN
Part Number
DESC
Description
CIRCUITS
Circuits
4
CURRENT
Maximum Current
11.0 A
GENDER
Gender
ROWS
Number of Rows
2
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    WAGO
    222-413 - CLASSIC Splicing Connector, for all conductor types, max. 4 mm², 3-conductor, with levers, gray housing, Surrounding air temperature: max 40°C
    TE Connectivity
    Standard Circular Connectors
    Molex
    1261
Previews
3D
2D
CAD modeli indir