Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2165, 2165-Black - 15 Series Leveling/Anchoring Base Plates
Bill of material
2165
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
3.000 Inch
B
2.500 Inch
C
0.500 Inch
D
0.750 Inch
E
0.750 Inch
F
F Dia. (Thru)
0.531 Inch
G
G Dia. (Thru)
0.390 Inch
H
1.500 Inch
J
0.500 Inch
K
1.410 Inch
W
Weight
0.205 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models