Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2166, 2166-Black - 10 Series Leveling/Anchoring Base Plates
Bill of material
2166
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
2.500 Inch
B
2.000 Inch
C
0.500 Inch
D
0.500 Inch
E
0.500 Inch
F
F Dia. (Thru)
0.390 Inch
G
G Dia. (Thru)
0.257 Inch
H
1.000 Inch
J
0.940 Inch
W
Weight
0.120 lbs.
COLOR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型