Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2170080-1
Bill of material
2170080-1
PN
Part Number
2170080-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2170080-1
TEINTERNALDESCRIPTION
TE Internal Description
SFP 1X6 CAGE ASSY, PRESS FIT
FORMFACTOR
Form Factor
SFP
PRODUCTTYPE
Product Type
Cage
CAGETYPE
Cage Type
Ganged
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PORTMATRIXCONFIGURATION
Port Matrix Configuration
1 x 6
NUMBEROFPORTS
Number of Ports
6
DATARATEMAXGBS
Data Rate Max
4 Gbs
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTINGSTYLE
PCB Mounting Style
Through Hole - Press-Fit
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CAGEMATERIAL
Cage Material
Nickel Silver
TAILLENGTH
Tail Length
2.05 mm [ .081 in ]
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1.5 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
FORUSEWITHPLUGGABLEIOPRODUCTS
For Use With Pluggable IO Products
SFP SMT Connector
PLUGGABLEIOAPPLICATIONS
Pluggable IO Applications
SFP
HEATSINKCOMPATIBLE
Heat Sink Compatible
No
PACKAGINGMETHOD
Packaging Method
Tray
EMICONTAINMENTFEATURETYPE
EMI Containment Feature Type
External Springs
INCLUDEDLIGHTPIPE
Included Lightpipe
No
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model