Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2170660-1
Bill of material
2170660-1
PN
Part Number
2170660-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2170660-1
TEINTERNALDESCRIPTION
TE Internal Description
XFP Networking Kit(cage, clip, heatsink)
PRODUCTLINE
Product Line
XFP
PRODUCTTYPE
Product Type
Cage Assembly
CAGETYPE
Cage Type
Single
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
FORMFACTOR
Form Factor
XFP
NUMBEROFPORTS
Number of Ports
1
PORTMATRIXCONFIGURATION
Port Matrix Configuration
1 x 1
DATARATEMAXGBS
Data Rate Max
10 Gbs
CAGEPLATINGMATERIAL
Cage Plating Material
Tin
HEATSINKSTYLE
Heat Sink Style
Pin
HEATSINKHEIGHTCLASS
Heat Sink Height Class
Networking Tall
HEATSINKHEIGHT
Heat Sink Height
13.5 mm [ .531 in ]
HEATSINKFINISH
Heat Sink Finish
Anodized Black
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTINGSTYLE
PCB Mounting Style
Double-Sided (Belly-to-Belly)
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CAGEMATERIAL
Cage Material
Copper Alloy
TAILLENGTH
Tail Length
2.05 mm [ .081 in ]
FORUSEWITHPLUGGABLEIOPRODUCTS
For Use With Pluggable IO Products
XFP Connector XFP Cable Plug
HEATSINKAPPLICATION
Heat Sink Application
Yes
PACKAGINGMETHOD
Packaging Method
Box & Tray
INCLUDEDLIGHTPIPE
Included Lightpipe
No
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD