Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pinet
Description
2173558 - Full extension ball-bearing slide (3 pieces), front disconnect and positive stop
Bill of material
21-7-3558
PREVIEW
REF
Reference
21-7-3558
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
263.5 mm
B
403.2 mm
C
514.3 mm
D
527 mm
K
580.8 mm
LG
558.8 mm
CN
Load rating
51
WEIGHT
weight
1125 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25817-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD