Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pinet
Description
2173561 - Full extension ball-bearing slide (3 pieces), front disconnect and positive stop
Bill of material
21-7-3561
PREVIEW
REF
Reference
21-7-3561
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
339.7 mm
B
555.6 mm
C
666.7 mm
D
679.4 mm
K
733.2 mm
LG
711.2 mm
CN
Load rating
45
WEIGHT
weight
1425 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25820-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD