Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
2173578 - Full extension ball-bearing slide (3 pieces), front disconnect and positive stop
Bill of material
21-7-3578
PREVIEW
REF
Reference
21-7-3578
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
00 mm
B
149.2 mm
C
260.3 mm
D
273 mm
K
327.2 mm
LG
304.8 mm
CN
Load rating
60
WEIGHT
weight
620 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26177-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models