您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
2199154-3
TE Connectivity
Connectors
Card Edge Connectors & Sockets_new
Memory Sockets
DIMM
Powered by
CAD模型選擇
{teconnectivity/connectors/card_edge_connectors_and_sockets_new/memory_sockets/dimm/2199154_3.prj},{NB=2199154-3},{PN=2199154-3},{NUMBEROFPOSITIONS=288},{NUMBEROFBAYS=2},{NUMBEROFROWS=2},{NUMBEROFKEYS=1},{PACKAGINGQUANTITY=80},{SHA256=VEKrR9oVS4IiHclSfQKBY2o1GCUKgSNikTgI8AMKWbw=},{INAME=21991542d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2199154-3
Bill of material
2199154-3
PN
Part Number
2199154-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2199154-3
TEINTERNALDESCRIPTION
TE Internal Description
DDR4 DIMM 288 Pin TH type
DRAMTYPE
DRAM Type
Double Data Rate (DDR) 4
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CENTERPOST
Center Post
With
PRODUCTTYPE
Product Type
Socket
NUMBEROFPOSITIONS
Number of Positions
288
MODULEORIENTATION
Module Orientation
Vertical
NUMBEROFBAYS
Number of Bays
2
NUMBEROFROWS
Number of Rows
2
KEYING
Keying
Standard
NUMBEROFKEYS
Number of Keys
1
CENTERKEY
Center Key
Offset Right
DRAMVOLTAGEV
DRAM Voltage
1.2
V
EJECTORTYPE
Ejector Type
Standard
RETENTIONPOSTLOCATION
Retention Post Location
None
LATCHCOLOR
Latch Color
Black
MODULEKEYTYPE
Module Key Type
Offset Right
LATCHMATERIAL
Latch Material
High Temperature Thermoplastic
EJECTORLOCATION
Ejector Location
Both Ends
EJECTORMATERIAL
Ejector Material
High Temperature Thermoplastic
RETENTIONPOSTMATERIAL
Retention Post Material
Stainless Steel
EJECTORMATERIALCOLOR
Ejector Material Color
Black
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.75
A
SOCKETTYPE
Socket Type
Memory Card
SOCKETSTYLE
Socket Style
DIMM
SOLDERTAILCONTACTPLATINGTHICKNESS
Solder Tail Contact Plating Thickness
3 um [ 118.1 uin ]
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
.38 um [ 15 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
INSERTIONSTYLE
Insertion Style
Direct Insert
TERMINATIONPOSTLENGTH
Termination Post Length
2.67 mm [ .105 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Through Hole - Solder
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
LOCATINGPOSTS
Locating Posts
Without
MOUNTINGANGLE
Mounting Angle
Vertical
BOARDLOCKMATERIAL
Boardlock Material
Stainless Steel
CENTERLINEPITCH
Centerline
.85 mm [ .0334 in ]
Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
High Temperature Nylon
HEIGHTABOVEPCBOARD
Height Above PC Board
20 mm [ .787 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2.2 mm [ .08 in ]
CENTERRETENTIONHOLEDIAMETER
Center Retention Hole Diameter
1.2 mm [ .047 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
PACKAGINGQUANTITY
Packaging Quantity
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MFK - Hook Spanners for Bearing Nuts
Misumi
28.04.2023
BGL HN - Hook Spanners
BGL
31.01.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求