Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2199155-2
Bill of material
2199155-2
PN
Part Number
2199155-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2199155-2
TEINTERNALDESCRIPTION
TE Internal Description
DDR4 DIMM 288 Pin SMT type
DRAMTYPE
DRAM Type
Double Data Rate (DDR) 4
CONNECTORSYSTEM
Connector System
Board-to-Bus Bar
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
288
MODULEORIENTATION
Module Orientation
Vertical
EJECTORTYPE
Ejector Type
Standard
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.75 A
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
.85 mm [ .0334 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Hard Tray
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Keine Empfehlungen verfügbar.
Voransichten
3D
2D
CAD-Modelle herunterladen