Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
22.082.1 - Adaptor
Bill of material
AGRU_22082323307_Adaptor_NPT metal female thread+hexag._PE 100 blue_32X1 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
22.082.1
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Adaptor
EXT_BEZ_2
Description 2
NPT metal female thread+hexag.
MATERIAL
Material
PE 100 blue
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
mm
IDA
Inch
L
Dimension L
mm
L4
mm
DSP
mm
T
mm
SW
mm
NPT
P
16.000 bar
NRRILL
KGEW
mm
E
Dimension E
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models